商品 139

ADP
d1
l
l1
l2
d3
l3
l4
E 1020/ 9 x 40
9
40
17
6
12
3
4
E 1020/ 9 x 60
9
60
17
6
12
3
4
E 1020/ 9 x 80
9
80
22
6
12
3
4
E 1020/ 9 x 100
9
100
27
10
12
3
4
E 1020/10 x 40
10
40
17
6
12
3
4
E 1020/10 x 60
10
60
17
6
12
3
4
E 1020/10 x 80
10
80
22
6
12
3
4
E 1020/10 x 100
10
100
27
10
12
3
4
E 1020/10 x 120
10
120
27
10
12
3
4
E 1020/10 x 140
10
140
27
10
12
3
4
E 1020/12 x 60
12
60
22
6
15
6
5
E 1020/12 x 80
12
80
22
6
15
6
5
E 1020/12 x 100
12
100
22
6
15
6
5
E 1020/12 x 120
12
120
22
6
15
6
5
E 1020/12 x 140
12
140
27
10
15
6
5
E 1020/12 x 160
12
160
27
10
15
6
5
E 1020/14 x 60
14
60
22
6
17
6
5
E 1020/14 x 80
14
80
22
6
17
6
5
E 1020/14 x 100
14
100
22
6
17
6
5
E 1020/14 x 120
14
120
22
6
17
6
5
E 1020/14 x 140
14
140
27
10
17
6
5
E 1020/14 x 160
14
160
27
10
17
6
5
E 1020/14 x 180
14
180
27
10
17
6
5
E 1020/15 x 60
15
60
22
6
18
6
5
E 1020/15 x 80
15
80
22
6
18
6
5
E 1020/15 x 100
15
100
22
6
18
6
5
E 1020/15 x 120
15
120
22
6
18
6
5
E 1020/15 x 140
15
140
27
10
18
6
5
E 1020/15 x 160
15
160
27
10
18
6
5
E 1020/16 x 80
16
80
22
6
19
6
5

详情

Product description

  • Two fitting diameters for easy installation and a tight fit

Advantages

  • The only system on the market featuring two fitting diameters (guiding and press fitting)

Material

  • 1.7131 ≈60 HRC