商品 40

ADP
d2
d1
l1
E 1127/ 9/14/ 8
9
14
8
E 1127/ 9/14/12
9
14
12
E 1127/ 9/14/16
9
14
16
E 1127/10/14/ 8
10
14
8
E 1127/10/14/12
10
14
12
E 1127/10/14/16
10
14
16
E 1127/12/16/12
12
16
12
E 1127/12/16/16
12
16
16
E 1127/12/16/20
12
16
20
E 1127/14/20/12
14
20
12
E 1127/14/20/16
14
20
16
E 1127/14/20/20
14
20
20
E 1127/15/20/12
15
20
12
E 1127/15/20/20
15
20
20
E 1127/16/22/16
16
22
16
E 1127/16/22/20
16
22
20
E 1127/16/22/25
16
22
25
E 1127/18/26/20
18
26
20
E 1127/18/26/25
18
26
25
E 1127/18/26/32
18
26
32
E 1127/20/26/16
20
26
16
E 1127/20/26/20
20
26
20
E 1127/20/26/25
20
26
25
E 1127/20/26/32
20
26
32
E 1127/22/30/20
22
30
20
E 1127/22/30/25
22
30
25
E 1127/22/30/32
22
30
32
E 1127/22/30/40
22
30
40
E 1127/24/30/20
24
30
20
E 1127/24/30/25
24
30
25

详情

Product description

  • Graphite inserts for permanent lubrication
  • Maximum temperature: 200 °C

Advantages

  • Self-lubricating
  • Maintenance-free
  • Numerous variants and dimensions
  • Pre-drilled and ready-to-use

Material

  • 2.0598 ≈200 HB / graphite