商品 14

ADP
VKT
SW
d
l
l1
V 34422/1/4/ 3
6,3mm / 1/4"
3
12
32
13
V 34422/1/4/ 4
6,3mm / 1/4"
4
12
32
13
V 34422/1/4/ 5
6,3mm / 1/4"
5
12
32
13
V 34422/1/4/ 6
6,3mm / 1/4"
6
12
32
13
V 34422/1/2/ 4
12,5mm / 1/2"
4
23
60
24
V 34422/1/2/ 5
12,5mm / 1/2"
5
23
60
24
V 34422/1/2/ 6
12,5mm / 1/2"
6
23
60
24
V 34422/1/2/ 7
12,5mm / 1/2"
7
23
60
24
V 34422/1/2/ 8
12,5mm / 1/2"
8
23
60
24
V 34422/1/2/10
12,5mm / 1/2"
10
23
60
24
V 34422/1/2/12
12,5mm / 1/2"
12
23
60
24
V 34422/1/2/14
12,5mm / 1/2"
14
23
60
24
V 34422/1/2/17
12,5mm / 1/2"
17
24
60
20
V 34422/1/2/19
12,5mm / 1/2"
19
26.5
60
20

详情

产品描述

  • Drive: square, 1/4 and 1/2 inch
  • Chrome-plated head and black oxided pin for high ­corrosion resistance

Material

  • Head from chrome vanadium steel, pin from tool steel, through-hardened and tempered