商品 22

ADP
VKT
SW
d
l
d1
l1
V 34402/1/4/ 5,5
6,3mm / 1/4"
5.5
12
25
8.6
5.5
V 34402/1/4/ 6
6,3mm / 1/4"
6
12
25
9.2
6
V 34402/1/4/ 7
6,3mm / 1/4"
7
12
25
11
6
V 34402/1/4/ 8
6,3mm / 1/4"
8
12
25
12
7.5
V 34402/1/4/ 9
6,3mm / 1/4"
9
13
25
13
7.5
V 34402/1/4/10
6,3mm / 1/4"
10
14.5
25
14.5
9
V 34402/1/4/11
6,3mm / 1/4"
11
16
25
16
10.5
V 34402/1/4/12
6,3mm / 1/4"
12
17
25
17
10.5
V 34402/1/4/13
6,3mm / 1/4"
13
18
25
18
10.5
V 34402/1/4/14
6,3mm / 1/4"
14
19.5
25
19.5
13
V 34402/1/2/10
12,5mm / 1/2"
10
22.9
38
15
12
V 34402/1/2/11
12,5mm / 1/2"
11
22.9
38
16.3
12
V 34402/1/2/12
12,5mm / 1/2"
12
22.9
38
17.9
12
V 34402/1/2/13
12,5mm / 1/2"
13
22.9
38
18.8
12
V 34402/1/2/14
12,5mm / 1/2"
14
22.9
38
19.7
12
V 34402/1/2/15
12,5mm / 1/2"
15
22.9
38
20.4
12
V 34402/1/2/16
12,5mm / 1/2"
16
21.5
38
22.9
12
V 34402/1/2/17
12,5mm / 1/2"
17
22
38
24.3
12
V 34402/1/2/19
12,5mm / 1/2"
19
24
38
26.8
14
V 34402/1/2/21
12,5mm / 1/2"
21
25
38
29.3
14
V 34402/1/2/22
12,5mm / 1/2"
22
30.4
38
30.4
14
V 34402/1/2/24
12,5mm / 1/2"
24
33.1
42
33.1
16

详情

产品描述

  • Drive: square, 1/4 and 1/2 inch
  • Chrome-plated surface for high corrosion resistance

Material

  • Forged chrome vanadium steel, hardened and tempered