New portal feature: Hot runner configurator

As of now, our hot runner configurator is available in the portal. A few clicks suffice to create your individual hot runner solution that is perfectly adapted to your application.

Quickly to a perfect hot runner mould

Using our new configurator, you can select from a variety of manifold types, nozzles and nozzle positions and thus benefit from maximum flexibility when designing your hot runner mould. The intuitive user interface is easy to use and helps you assemble your individual solution in a targeted way. The configurator provides live information on technical specifications and prices, which ensures complete transparency and planning security.

Person präsentiert einen Heißkanal-H-
Person präsentiert einen Heißkanal-H-

Your benefits at a glance

  • Easy and fast configuration of the hot runner mould
    The clearly structured user interface efficiently guides you to the optimal solution.
  • Live view of the hot runner manifold and immediately available 3D data
    You get a live view of your configuration and can immediately continue to work on it using your own CAD system.
  • Selection of a suitable mould base including components
    You assemble your mould base and select your components directly during the configuration process, so that your mould base is perfectly adapted to your hot runner system.
  • Cost transparency due to immediate price display
    All prices are calculated automatically, which ensures full planning security at all times.

Details on our hot runner moulds

For more than 60 years, our hot runner systems have been synonym of maximum precision and process reliability, especially for demanding applications with complex geometries, diverse materials and high surface quality.

Order matching accessories directly in the portal:

EH 4830 Soğutmalı ön hazne kovanı, smartFILL RT
EH 4830
  • Genişletilmiş ürün
  • Soğutmalı ön hazne kovanı, smartFILL RT
    EH 4840 Aşınma eki, smartFILL RT
    Aşınma eki, smartFILL RT
    EH 4845 Aşınma eki, smartFILL RT-L
    Aşınma eki, smartFILL RT-L
    EH 8405 Filtre bacası V
    Filtre bacası V
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
    Yapılandırmak istediğiniz öğe bir 'e aittir. Ayarlamalarınızı yaptıktan sonra, tüm plakaları ve bileşenleri teknik uyumluluk açısından ayrı ayrı kontrol edin.