Clamping of workpieces with H 1080 clamping supports

Work pieces can be clamped in various ways. Our H 1080 clamping supports are a good option for clamping NF inserts as well as small and medium workpieces.

Our clamping system for mould making firstly comprises the H 1080 clamping supports, which are screwed into the hole of the clamping plate. The system also comprises the H 1082 clamping spigots mounted into the prepared workpiece. The clamping spigots are clamped by the clamping supports in a purely mechanical manner using balls. In doing so, the workpiece is pressed during the clamping process with the mounted clamping spigots onto the flat surface supports of the clamping spigots.

Spannsystem mit den Spannkörpern H 1080.

H 1082 clamping spigots

H 1082 clamping spigots are available with diameters of 11.6 mm and 12 mm.

  • Clamping spigots with Ø 11.6 mm are used for NF inserts or workpieces, which are still subjected to a heat treatment process following machining. The fitting hole of the NF insert is subsequently expanded to Ø 12 mm, so that the clamping spigot can be used with Ø 12 mm for the clamping process of the rework.
  • For workpieces without heat treatment, the Ø 12 mm clamping spigots can be used immediately.

Detailaufnahme der Spannzapfen H 1082, die in die Bohrung der Aufspannplatte geschraubt wurden.

Clamping with the H 1080 clamping supports offers the option of machining workpieces on all five sides without interfering contours. Due to centring at the zero point, repeatable accuracy of the clamping is in the µ range.

H 20100 clamping plate with 20 mm grid

Flexible item-based clamping of workpieces in a 20 mm hole grid is enabled by the H 20100 clamping plate combined with H 1080 clamping supports.

  • One-off positioning of the clamping plate on the machine table by means of high-precision alignment edge
  • Positioning and mounting of the H 1080 clamping supports in the 20 mm hole grid
  • Reliable clamping of workpieces with repeatable accuracy with the specified fitting hole and threads into the clamping supports used

Lead times are shortened due to considerably reduced set-up times and programming is simplified by means of clamping without interfering contours.

Aufspannplatte H 20100 mit Spannkörpern H 1080 – für ein flexibles positionsbezogenes Aufspannen im 20-mm-Bohrungsraster.
H 1080 Clamping support with centring Product single image
H 1080
Clamping support with centring
H 1082 Clamping spigot Product single image
H 1082
Clamping spigot
H 20100 Clamping plate with 20 mm grid Product single image
H 20100
Clamping plate with 20 mm grid

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart