MWK 3106
Industrial counting scale
Items 2
|
|
ADP
|
max. kg
|
l x b
|
min. weight/piece
[g]
|
SK: scaling
|
Weight
[kg]
|
|---|---|---|---|---|---|---|
|
MWK 3106/ 30
|
|
12 | 30
|
400 x 300
|
5
|
0,2 | 0,5
|
11
|
|
MWK 3106/ 60
|
|
30 | 60
|
500 x 400
|
10
|
0,5 | 1
|
12
|
Details
Product description
- For counting up to 60,000 pieces
- Automatic reference sample
- Separate displays for total and part weight and quantity
- Easy adding of quantity possible
- Can be optionally used with a stand
Application
ESD protection:
Counting plastic bulk material may lead to electrostatic charges. The sensitive electronic components of your counting scale MWK 3106 can be protected from these charges with the ESD earthing kit MWKZ 3156.
Documents
Accessories
Recommended for you