WZF 137464
Solid carbide finish milling cutter for hard machining, long
Items 6
| |
ADP
|
d
|
Z
|
l
|
l1
|
d2
|
l2
|
d3
|
|---|---|---|---|---|---|---|---|---|
|
WZF 137464/ 3
|
|
3
|
6
|
64
|
8
|
2.9
|
15
|
6
|
|
WZF 137464/ 4
|
|
4
|
6
|
64
|
10
|
3.8
|
16
|
6
|
|
WZF 137464/ 6
|
|
6
|
6
|
64
|
14
|
5.6
|
20
|
6
|
|
WZF 137464/ 8
|
|
8
|
6
|
78
|
18
|
7.6
|
25
|
8
|
|
WZF 137464/10
|
|
10
|
6
|
78
|
22
|
9.4
|
30
|
10
|
|
WZF 137464/12
|
|
12
|
6
|
89
|
26
|
11.4
|
35
|
12
|
Application
|
Suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High-performance hard milling cutter with centre cut
- High-performance milling cutter for HSC milling
- High precision-ground, robust cutting edges
- Clearance after the cutting edge
- With highest precision in the µ range
- Optimal geometry for hard milling
Material
- Solid carbide, TiAlSiN-coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you