Items 6

ADP
d
Z
C
l
l1
d3
WZF 226486/0,5
0.5
3
0.01
38
1.25
4
WZF 226486/ 1
1
3
0.02
38
2.5
4
WZF 226486/ 1,5
1.5
3
0.03
45
3.75
4
WZF 226486/ 2
2
3
0.04
50
5
6
WZF 226486/ 2,5
2.5
3
0.05
50
6.25
6
WZF 226486/ 3
3
3
0.06
50
7.5
6

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Perfectly suited

Aluminium and other non-ferrous metals

S

Perfectly suited

Special, super and titanium alloys

H

Suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Perfectly suited

Aluminium and other non-ferrous metals

Perfectly suited

Special, super and titanium alloys

Suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance milling cutter with non-uniform pitch and centre cut
  • With optimised front geometry for quick plunging
  • With shank cooling

Material

  • Solid carbide, TiAlSiN-coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.