Items 14

ADP
d
l
T max.
l1
d3
l3
WZB 10228/ 3
3
95
53
57
6
36
WZB 10228/ 3,5
3.5
106
57
62
6
36
WZB 10228/ 4
4
116
66
71
6
36
WZB 10228/ 4,2
4.2
133
83
88
6
36
WZB 10228/ 4,5
4.5
133
82
87
6
36
WZB 10228/ 5
5
133
82
87
6
36
WZB 10228/ 5,5
5.5
150
97
103
6
36
WZB 10228/ 6
6
150
97
103
6
36
WZB 10228/ 6,8
6.8
167
113
119
8
36
WZB 10228/ 7
7
167
113
119
8
36
WZB 10228/ 8
8
183
127
133
8
36
WZB 10228/ 9
9
204
142
149
10
36
WZB 10228/10
10
221
158
165
10
36
WZB 10228/12
12
263
191
199
10
36

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Suitable

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Suitable

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance drill with parabolic slot profile

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.