E 23545
Coupler with 90° quick-fit nozzle, USA system
Items 2
|
|
ADP
|
Diameter
|
d2
|
l1
|
l2
|
d3
|
d4
|
d5
|
|---|---|---|---|---|---|---|---|---|
|
E 23545/ 9,4/10
|
|
9.4
|
10
|
41
|
28
|
17
|
6
|
18
|
|
E 23545/13,5/13
|
|
13.5
|
13
|
51
|
28
|
23
|
9
|
22
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 150 °C
- Maximum temperature (Oil): 200 °C
Material
- 2.0401 (CuZn)
Documents
Data sheet E 23545
pdf
Information quick-fit coupling system
pdf
Overview coupler systems
pdf
Information flow rate diagram for water
pdf
Accessories
Recommended for you