E 2316
Fitting with extension and thread, USA system
Items 17
| |
ADP
|
d2
|
d1
|
l
|
l1
|
l2
|
SW
|
d4
|
d3
|
d5
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 2316/ 9,4/ 10/ 45
|
|
9.4
|
M10 x 1
|
45
|
7
|
18
|
11
|
6
|
10
|
6
|
|
E 2316/ 9,4/ 10/ 60
|
|
9.4
|
M10 x 1
|
60
|
7
|
18
|
11
|
6
|
10
|
6
|
|
E 2316/ 9,4/ 10/ 80
|
|
9.4
|
M10 x 1
|
80
|
7
|
18
|
11
|
6
|
10
|
6
|
|
E 2316/ 9,4/ 10/100
|
|
9.4
|
M10 x 1
|
100
|
7
|
18
|
11
|
6
|
10
|
6
|
|
E 2316/ 9,4/ 10/120
|
|
9.4
|
M10 x 1
|
120
|
7
|
18
|
11
|
6
|
10
|
6
|
|
E 2316/ 9,4/1/8/ 45
|
|
9.4
|
G 1/8"
|
45
|
7
|
18
|
11
|
6
|
10
|
6
|
|
E 2316/ 9,4/1/8/ 60
|
|
9.4
|
G 1/8"
|
60
|
7
|
18
|
11
|
6
|
10
|
6
|
|
E 2316/ 9,4/1/8/ 80
|
|
9.4
|
G 1/8"
|
80
|
7
|
18
|
11
|
6
|
10
|
6
|
|
E 2316/ 9,4/1/8/100
|
|
9.4
|
G 1/8"
|
100
|
7
|
18
|
11
|
6
|
10
|
6
|
|
E 2316/ 9,4/1/8/120
|
|
9.4
|
G 1/8"
|
120
|
7
|
18
|
11
|
6
|
10
|
6
|
|
E 2316/13,5/1/4/ 45
|
|
13.5
|
G 1/4"
|
45
|
10
|
23
|
15
|
9
|
13
|
9
|
|
E 2316/13,5/1/4/ 60
|
|
13.5
|
G 1/4"
|
60
|
10
|
23
|
15
|
9
|
13
|
9
|
|
E 2316/13,5/1/4/ 80
|
|
13.5
|
G 1/4"
|
80
|
10
|
23
|
15
|
9
|
13
|
9
|
|
E 2316/13,5/1/4/100
|
|
13.5
|
G 1/4"
|
100
|
10
|
23
|
15
|
9
|
13
|
9
|
|
E 2316/13,5/1/4/120
|
|
13.5
|
G 1/4"
|
120
|
10
|
23
|
15
|
9
|
13
|
9
|
|
E 2316/13,5/1/4/140
|
|
13.5
|
G 1/4"
|
140
|
10
|
23
|
15
|
9
|
13
|
9
|
|
E 2316/13,5/1/4/160
|
|
13.5
|
G 1/4"
|
160
|
10
|
23
|
15
|
9
|
13
|
9
|
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you