Items 4

ADP
b
h
l
h1
l1
SK [kN]
Weight [kg]
HWS 510/ 60
60
56
175
28
80
5
2.8
HWS 510/ 75
75
75
220
40
100
10
5.8
HWS 510/100
100
87
260
45
120
15
10.9
HWS 510/125
125
100
330
50
160
20
19.8

Details

Product description

  • For horizontal, vertical and lateral milling, grinding, inspection and EDM work
  • Precision-ground to exact angles (knife-edge accuracy) on all sides
  • Pull-down effect prevents lifting of the workpiece
  • Angle accuracy and parallelism of 0.003/100 mm
  • Actuation via hexagon key and quick adjustment via stub shaft

Scope of delivery

  • Includes clamping claws, clamping key, adjustable and fixed stops

Material

  • Hardened steel, 60 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.