WZF 122483P
Solid carbide rough/finish milling cutter, long
Items 9
| |
ADP
|
d
|
Z
|
C
|
l
|
l1
|
d3
|
|---|---|---|---|---|---|---|---|
|
WZF 122483P/ 3
|
|
3
|
3
|
0.05
|
57
|
8
|
6
|
|
WZF 122483P/ 4
|
|
4
|
3
|
0.06
|
57
|
11
|
6
|
|
WZF 122483P/ 5
|
|
5
|
3
|
0.08
|
57
|
13
|
6
|
|
WZF 122483P/ 6
|
|
6
|
3
|
0.09
|
57
|
13
|
6
|
|
WZF 122483P/ 8
|
|
8
|
3
|
0.12
|
63
|
19
|
8
|
|
WZF 122483P/10
|
|
10
|
3
|
0.15
|
72
|
22
|
10
|
|
WZF 122483P/12
|
|
12
|
3
|
0.18
|
83
|
26
|
12
|
|
WZF 122483P/14
|
|
14
|
3
|
0.21
|
83
|
26
|
14
|
|
WZF 122483P/16
|
|
16
|
3
|
0.19
|
92
|
32
|
16
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High-performance slot drill milling cutter with high helix angle
- For a especially soft cut
Material
- Solid carbide, TiAlN multi-layer coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you