Items 8

ADP
d
Z
l
l1
d3
WZF 13242P/ 3
3
6
50
10
4
WZF 13242P/ 4
4
6
57
11
6
WZF 13242P/ 5
5
6
57
13
6
WZF 13242P/ 6
6
6
57
13
6
WZF 13242P/ 8
8
6
63
19
8
WZF 13242P/10
10
6
72
22
10
WZF 13242P/12
12
6
83
26
12
WZF 13242P/16
16
6
92
32
16

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Perfectly suited

Aluminium and other non-ferrous metals

S

Perfectly suited

Special, super and titanium alloys

H

Suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Perfectly suited

Aluminium and other non-ferrous metals

Perfectly suited

Special, super and titanium alloys

Suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance milling cutter without corner protection chamfer
  • Without centre cut

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart