E 2810
Socket with threaded extension, RPL-Stäubli system
Items 7
|
|
ADP
|
d1
|
d2
|
l
|
SW
|
l1
|
l2
|
d3
|
d4
|
d5
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 2810/ 8/1/8/ 50
|
|
8
|
G 1/8"
|
50
|
6
|
26
|
23
|
17.5
|
6
|
21
|
|
E 2810/ 8/1/8/100
|
|
8
|
G 1/8"
|
100
|
6
|
60
|
23
|
17.5
|
6
|
21
|
|
E 2810/ 8/1/8/150
|
|
8
|
G 1/8"
|
150
|
6
|
60
|
23
|
17.5
|
6
|
21
|
|
E 2810/ 8/1/4/ 50
|
|
8
|
G 1/4"
|
50
|
8
|
26
|
22
|
17.5
|
8
|
21
|
|
E 2810/ 8/1/4/100
|
|
8
|
G 1/4"
|
100
|
8
|
60
|
22
|
17.5
|
8
|
21
|
|
E 2810/ 8/1/4/150
|
|
8
|
G 1/4"
|
150
|
8
|
60
|
22
|
17.5
|
8
|
21
|
|
E 2810/ 8/1/4/200
|
|
8
|
G 1/4"
|
200
|
8
|
60
|
22
|
17.5
|
8
|
21
|
Details
Material
- Brass (nickel-plated)
Documents
Accessories
Recommended for you