E 1870
Two-stage ejector, trailing type
Items 6
|
|
ADP
|
d1
|
l2
|
M
|
l1
|
SW1
|
d2
|
SW2
|
d3
|
l3
|
SW3
|
d4
|
l4
|
d6
|
d6
|
d5
|
d7
|
d8
|
l8
|
b9
|
d9
|
d10
|
d11
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1870/20/105
|
|
20
|
105
|
M6
|
130
|
22
|
71
|
50
|
86
|
10
|
10
|
73
|
43
|
M29 x 1,25
|
31
|
M16
|
M12
|
37
|
7
|
5
|
43
|
M55 x 1.5
|
38
|
|
E 1870/20/111
|
|
20
|
111
|
M6
|
130
|
24
|
81
|
55
|
96
|
12
|
10
|
83
|
44
|
M29 x 1,25
|
31
|
M16
|
M12
|
37
|
7
|
5
|
43
|
M62 x 1.5
|
44
|
|
E 1870/22/110
|
|
22
|
110
|
M6
|
132
|
24
|
94
|
65
|
110
|
12
|
10
|
97
|
48
|
M32 x 1,5
|
34
|
M16
|
M12
|
40
|
7
|
5
|
46
|
M74 x 1.5
|
50
|
|
E 1870/22/132
|
|
22
|
132
|
M6
|
155
|
24
|
94
|
65
|
110
|
12
|
10
|
97
|
58
|
M32 x 1,5
|
34
|
M16
|
M12
|
40
|
7
|
5
|
46
|
M74 x 1.5
|
50
|
|
E 1870/28/144
|
|
28
|
144
|
M8
|
175
|
27
|
104
|
75
|
126
|
15
|
14
|
110
|
60
|
M40 x 1.5
|
42
|
M20
|
M16
|
48
|
8
|
6
|
55
|
M82 x 1.5
|
57
|
|
E 1870/28/163
|
|
28
|
163
|
M8
|
195
|
27
|
104
|
75
|
126
|
15
|
14
|
110
|
65
|
M40 x 1.5
|
42
|
M20
|
M16
|
48
|
8
|
6
|
55
|
M82 x 1.5
|
57
|
Details
Product description
- Maximum temperature: 180 °C
Advantages
- Very good, central lubrication
- Radial balance
- DLC-coated functional surfaces
Material
- ≈62 HRC
Accessories
Recommended for you