E 1860
Two-stage ejector, leading type
Items 5
|
|
ADP
|
Diameter
|
M
|
l1
|
d2
|
l2
|
d3
|
l3
|
d4
|
d5
|
l5
|
d6
|
l6
|
d7
|
d8
|
l8
|
b9
|
d9
|
l9
|
d10
|
l10
|
l12
|
l13
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1860/15
|
|
15
|
M4
|
157
|
38
|
54
|
55
|
8
|
46
|
18.7
|
19
|
M20 x 1
|
12
|
M 9 x 1
|
15.5
|
5
|
3.5
|
20
|
3.6
|
M31 x 1.25
|
90
|
10
|
82
|
|
E 1860/18
|
|
18
|
M5
|
190
|
50
|
64
|
72
|
10
|
60
|
24
|
17
|
M26 x 1,5
|
17
|
M12 x 1
|
18.5
|
6
|
4
|
23
|
4
|
M40 x 1.5
|
101
|
8
|
92
|
|
E 1860/25
|
|
25
|
M6
|
241
|
64
|
84
|
90
|
12
|
76
|
33
|
27
|
M35 x 1,5
|
17
|
M16 x 1
|
24
|
7
|
5
|
30
|
5
|
M52 x 1.5
|
129
|
10
|
119
|
|
E 1860/33
|
|
33
|
M8
|
315
|
80
|
111
|
114
|
13
|
96
|
43
|
32
|
M45 x 1,5
|
22
|
M20 x 1.25
|
29
|
9
|
6
|
37
|
5
|
M66 x 1.5
|
170
|
15
|
156
|
|
E 1860/44
|
|
44
|
M10
|
428
|
100
|
156
|
138
|
16
|
118
|
56
|
41
|
M58 x 1,5
|
27
|
M28 x 1.5
|
40
|
11
|
7
|
48
|
6
|
M84 x 2
|
236
|
20
|
220
|
Details
Product description
- Maximum temperature: 180 °C
Advantages
- Very good, central lubrication
- Radial balance
- DLC-coated functional surfaces
Material
- ≈62 HRC
Accessories
Recommended for you