WZF 12868
Solid carbide rough/finish milling cutter for aluminium, extra long, 4xd
Items 6
| |
ADP
|
d
|
Z
|
C
|
l
|
l1
|
d3
|
|---|---|---|---|---|---|---|---|
|
WZF 12868/ 6
|
|
6
|
3
|
0.06
|
65
|
24
|
6
|
|
WZF 12868/ 8
|
|
8
|
3
|
0.08
|
75
|
32
|
8
|
|
WZF 12868/10
|
|
10
|
3
|
0.1
|
100
|
40
|
10
|
|
WZF 12868/12
|
|
12
|
3
|
0.12
|
100
|
48
|
12
|
|
WZF 12868/16
|
|
16
|
3
|
0.16
|
125
|
64
|
16
|
|
WZF 12868/20
|
|
20
|
3
|
0.2
|
150
|
80
|
20
|
Application
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High-performance milling cutter for aluminium materials
- With non-uniform pitch and centre cut
- Cutting edge length 4xd
Material
- Solid carbide, polished
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you