WZF 27896
Solid carbide 3D torus milling cutter for copper, relieved
Items 38
|
|
ADP
|
d
|
R
|
Z
|
l
|
l1
|
d2
|
l2
|
d3
|
|---|---|---|---|---|---|---|---|---|---|
|
WZF 27896/0,2/1,5/0,02
|
|
0.2
|
0.02
|
2
|
50
|
0.3
|
0.18
|
1.5
|
4
|
|
WZF 27896/0,3/1,5/0,02
|
|
0.3
|
0.02
|
2
|
50
|
0.5
|
0.27
|
1.5
|
4
|
|
WZF 27896/0,3/3 /0,02
|
|
0.3
|
0.02
|
2
|
50
|
0.5
|
0.27
|
3
|
4
|
|
WZF 27896/0,4/2 /0,02
|
|
0.4
|
0.02
|
2
|
50
|
0.6
|
0.36
|
2
|
4
|
|
WZF 27896/0,5/ 2,5/0,05
|
|
0.5
|
0.05
|
2
|
50
|
0.7
|
0.45
|
2.5
|
4
|
|
WZF 27896/0,5/ 5 /0,05
|
|
0.5
|
0.05
|
2
|
50
|
0.7
|
0.45
|
5
|
4
|
|
WZF 27896/0,5/ 7,5/0,05
|
|
0.5
|
0.05
|
2
|
50
|
0.7
|
0.45
|
7.5
|
4
|
|
WZF 27896/0,5/10 /0,05
|
|
0.5
|
0.05
|
2
|
50
|
0.7
|
0.45
|
10
|
4
|
|
WZF 27896/0,6/ 3 /0,05
|
|
0.6
|
0.05
|
2
|
50
|
1
|
0.45
|
3
|
4
|
|
WZF 27896/0,6/ 6 /0,05
|
|
0.6
|
0.05
|
2
|
50
|
1
|
0.55
|
6
|
4
|
|
WZF 27896/0,8/ 4 /0,05
|
|
0.8
|
0.05
|
2
|
50
|
1.2
|
0.75
|
4
|
4
|
|
WZF 27896/0,8/ 8 /0,05
|
|
0.8
|
0.05
|
2
|
50
|
1.2
|
0.75
|
8
|
4
|
|
WZF 27896/1 / 5 /0,1
|
|
1
|
0.1
|
2
|
50
|
1.6
|
0.95
|
5
|
4
|
|
WZF 27896/1 /10 /0,1
|
|
1
|
0.1
|
2
|
50
|
1.6
|
0.95
|
10
|
4
|
|
WZF 27896/1 /15 /0,1
|
|
1
|
0.1
|
2
|
50
|
1.6
|
0.95
|
15
|
4
|
|
WZF 27896/1,5/ 5 /0,1
|
|
1.5
|
0.1
|
2
|
60
|
2.4
|
1.45
|
5
|
4
|
|
WZF 27896/1,5/10 /0,1
|
|
1.5
|
0.1
|
2
|
60
|
2.4
|
1.45
|
10
|
4
|
|
WZF 27896/1,5/15 /0,1
|
|
1.5
|
0.1
|
2
|
60
|
2.4
|
1.45
|
15
|
4
|
|
WZF 27896/1,5/20 /0,1
|
|
1.5
|
0.1
|
2
|
60
|
2.4
|
1.45
|
20
|
4
|
|
WZF 27896/2 /6 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.92
|
6
|
4
|
|
WZF 27896/2 /12 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.92
|
12
|
4
|
|
WZF 27896/2 /18 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.92
|
18
|
4
|
|
WZF 27896/2 /24 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.92
|
24
|
4
|
|
WZF 27896/2 /30 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.92
|
30
|
4
|
|
WZF 27896/3 / 9 /0,2
|
|
3
|
0.2
|
2
|
60
|
3.5
|
2.9
|
9
|
4
|
|
WZF 27896/3 /18 /0,2
|
|
3
|
0.2
|
2
|
60
|
3.5
|
2.9
|
18
|
4
|
|
WZF 27896/3 /30 /0,2
|
|
3
|
0.2
|
2
|
60
|
3.5
|
2.9
|
30
|
4
|
|
WZF 27896/4 /12 /0,2
|
|
4
|
0.2
|
2
|
60
|
4
|
3.9
|
12
|
6
|
|
WZF 27896/4 /24 /0,2
|
|
4
|
0.2
|
2
|
60
|
4
|
3.9
|
24
|
6
|
|
WZF 27896/5 /15 /0,5
|
|
5
|
0.5
|
2
|
60
|
5
|
4.9
|
15
|
6
|
Application
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- With highest precision in the µ range
- Polished cutting edges and chip spaces
- High-performance milling cutter for copper
Material
- Solid carbide, polished
Documents
Recommended for you