WZF 12878
Solid carbide rough/finish milling cutter for aluminium, extra long, 5xd
Items 6
|
|
ADP
|
d
|
Z
|
C
|
l
|
l1
|
d3
|
|---|---|---|---|---|---|---|---|
|
WZF 12878/ 6
|
|
6
|
3
|
0.06
|
75
|
30
|
6
|
|
WZF 12878/ 8
|
|
8
|
3
|
0.08
|
86
|
40
|
8
|
|
WZF 12878/10
|
|
10
|
3
|
0.1
|
100
|
50
|
10
|
|
WZF 12878/12
|
|
12
|
3
|
0.12
|
120
|
60
|
12
|
|
WZF 12878/16
|
|
16
|
3
|
0.16
|
150
|
80
|
16
|
|
WZF 12878/20
|
|
20
|
3
|
0.2
|
175
|
100
|
20
|
Application
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High-performance milling cutter for aluminium materials
- With non-uniform pitch and centre cut
- Cutting edge length 5xd
Material
- Solid carbide, polished
Documents
Recommended for you