Items 9

ADP
d
Z
C
l
l1
d2
l2
d3
WZF 12848/ 3
3
3
0.03
57
8
2.8
15
6
WZF 12848/ 4
4
3
0.04
57
11
3.8
18
6
WZF 12848/ 5
5
3
0.05
57
13
4.8
18
6
WZF 12848/ 6
6
3
0.06
57
13
5.7
20
6
WZF 12848/ 8
8
3
0.08
63
19
7.7
26
8
WZF 12848/10
10
3
0.1
73
22
9.5
30
10
WZF 12848/12
12
3
0.12
83
26
11.5
36
12
WZF 12848/16
16
3
0.16
92
32
15.5
42
16
WZF 12848/20
20
3
0.2
104
38
19.5
52
20

Application

Application
P

Not suitable

Steel and high-alloy steel

M

Not suitable

Stainless steel

K

Not suitable

Grey cast iron, ductile cast iron and malleable iron

N

Perfectly suited

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Not suitable

Steel and high-alloy steel

Not suitable

Stainless steel

Not suitable

Grey cast iron, ductile cast iron and malleable iron

Perfectly suited

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance milling cutter for aluminium materials
  • With non-uniform pitch and centre cut
  • Clearance after the cutting edge

Material

  • Solid carbide, polished

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart