Контакты

Мы готовы пообщаться с вами с понедельника по пятницу с 08:00 до 17:00. Используйте эту ссылку для того, чтобы найти контактных лиц в вашем регионе.

Штаб-квартира в Вольфурте
+43 5574 6706-0

Cервис и поддержка

Горячеканальной системы
+49 6204 6069-0

Системы управления
+49 6293 9203-0

Ваши контакты

Корзина покупок {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} изделий   Изменения корзины

Комментарий

Рисунок изделий Шт Единая цена Общая стоимость Общая стоимость вкл. скидку
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Пожалуйста, войдите в систему, чтобы продолжить процесс оформления заказа.

EH 4100 SMARTFILL Shot valve gate

EH 4100 SMARTFILL Shot valve gate

Product description

smartFILL hot runner nozzle, screw-in type - easy installation

The smartFILL hot runner nozzle, screw-in type is screwed into the hot runner and together they form one unit. This allows easy installation without height adjustment in the injection mould. The ratio of the distance between nozzles to the nozzle length must be taken into account.

Less temperature loss, more applications

The melt channel geometry and innovative heating technology enable you to process almost all types of plastic. Even engineering plastics with extremely high processing temperatures can be processed with the new smartFILL.

Variable gate assemblies

The different gate types offer the suitable selection for the respective requirements of the injection moulded part and the mould design. The position of the gate vestige remains constant so that it is easy to switch between types.

Cost savings in mould procurement

With the smartFILL series, screw-in type you can define a stepless nozzle length and adapt it exactly to your space requirements.

Hot runner nozzle / spacer screwing set

The hot runner manifold is screwed to the cavity plate with the spacer screwing set. The hot runner nozzle is screwed into the manifold and together they form a unit. This results in the following advantages:

  • Quick and easy installation of the hot runner system
  • No height adjustment necessary
  • Plastic-tight seal between hot runner nozzle and manifold

Информация по продукции

Download

The ‘Media & Downloads’ area provides you with an overview of all product-specific documents.
Please log in to download technical specifications such as user and service manuals.
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version