Kontakt

Jesteśmy do Państwa dyspozycji od poniedziałku do piątku, od godz. 8:00 do 17:00. Pod tym linkiem znajdą Państwo osobę kontaktową obsługującą Państwa region.
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
Koszyk {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Produkty   Zmień koszyk

Uwagi:

Zdjęcie Produkty szt. Cena jednostkowa Cena całkowita Cena całkowita łącznie z rabatem
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Proszę się zalogować, aby zobaczyć ceny i kontynuować proces zamawiania.

Informacje prasowe dotyczące naszej firmy

Są Państwo zainteresowani naszą firmą oraz naszymi produktami? Trafiliście Państwo pod właściwy adres.

Meusburger enables universal die set monitoring

04.09.2018, Mould making Die making

The logic distributors by Meusburger in combination with the new limit switches with roller or dome plunger enable universal die set monitoring. The sensors of the limit switches are able to collect signals from different installation positions due to the adjustable roller. The manifold combines several of these signals without voltage drop. Simple and quick installation with maximum flexibility is ensured by the compact design and the many plug-in options.

The growing complexity of die and injection moulding processes makes the monitoring of processes increasingly difficult. More and more signals have to be collected in areas that are sometimes difficult to reach. Meusburger has long offered an intelligent solution for more clarity with their logic distributor and appropriate limit switches. For even more design freedom, the E 6574 Logic distributor for sensors is now also available with eight connections. The operation and switching state is also clearly visible in the new product by means of integrated LEDs. Several sensor signals are merged without voltage drop via a logic gate. The E 6574 Logic distributor is available as a simple AND/OR version.
The new E 6525 and E6526 Limit switches with roller or dome plungers also support a more flexible design of increasingly complex dies. The sensors are equipped with adjustable rollers and therefore suitable for a wide variety of installation positions. In addition, the limit switches are versatile thanks to various electrical connection options and have a long service life due to the robust housing with ingress protection IP67. In summary, these new products from Meusburger guarantee universal and clear die set monitoring.

Meusburger enables universal die set monitoring

The tried and trusted logic distributor with eight connections in combination with the new limit switches enables universal die set monitoring.

Przegląd prasy

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Susanne Zukowski
Komunikacja / Relacje Prasowe

+43 5574 6706-1736

E-Mail
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
Poprzez "Moje konto" możliwy jest także bezpośredni dostęp do kolejnego poziomu, nowego portalu firmy Meusburger. Wszystkie informacje na temat portalu i jego zalet można znaleźć tutaj.

Zapraszamy do zapoznania się z nowym obszarem „Moje konto” i skorzystania z jego licznych zalet.

Poprzez "Moje konto" możliwy jest także bezpośredni dostęp do kolejnego poziomu, nowego portalu firmy Meusburger. Wszystkie informacje na temat portalu i jego zalet można znaleźć tutaj.

Zapisz wybór
Beta
Nowa wersja
Aktualna wersja