Jesteśmy do Państwa dyspozycji od poniedziałku do piątku, od godz. 8:00 do 17:00. Pod tym linkiem znajdą Państwo osobę kontaktową obsługującą Państwa region.
NEW from Meusburger – Compact slide units for smallest installation spaces
04.10.2016, Mould making
With the new compact slide units Meusburger offers a slim slide option especially for small installation spaces. In addition to their size the ready-to-use versions also convince by their quality. High wear resistance and best sliding properties are possible through the DLC coated slides. Furthermore highest precision in the design and the production of the new slide units guarantee maximum process reliability in the injection moulding process.
Slide units with small fitting dimensions are especially required in complex moulds. Particularly for this purpose Meusburger offers the new, high-precision and ready-to-use compact slide units in extremely slim designs. The large angle radii of the rectangular compact slide units enable a secure and simple installation. Providing a laborious anti-rotation blocking is therefore not necessary. The DLC coated slides – out of steel grade 1.2343 with 54 HRC – not only offer a high wear resistance but also best sliding properties. Due to the ESR grade the slides are excellent for mirror polishing. An additional adjustment of the slide preload is easily possible by means of a provided shim. There are two versions of compact slide units with 3 variations each to select from: the E 3360 version can be installed easily and quickly from the split line face or from the back side. For use in very tight spaces Meusburger offers the E 3330 Compact slide unit. For some variations an installation rotated at 180° is also possible. Thus additional space is created for the hot runner nozzles or the cooling holes. As usual with Meusburger, the new compact slide units are available from stock.
Przetestuj naszą nową wersję zakładki "Moje konto"
Zapraszamy do zapoznania się z nowym obszarem „Moje konto” i skorzystania z jego licznych zalet.
Poprzez "Moje konto" możliwy jest także bezpośredni dostęp do kolejnego poziomu, nowego portalu firmy Meusburger. Wszystkie informacje na temat portalu i jego zalet można znaleźć tutaj.
Zapraszamy do zapoznania się z nowym obszarem „Moje konto” i skorzystania z jego licznych zalet.
Poprzez "Moje konto" możliwy jest także bezpośredni dostęp do kolejnego poziomu, nowego portalu firmy Meusburger. Wszystkie informacje na temat portalu i jego zalet można znaleźć tutaj.