Kapcsolat

Hétfőtől péntekig 8:00 és 17:00 között szívesen személyesen is állunk rendelkezésére. Ezen a linken keresztül találja meg a régió kapcsolattartóit.

Wolfurti központ
+43 5574 6706-0

Az Ön kapcsolattartója

Bevásárlókosár {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Árucikkek   Bevásárlókosár váltás

Megjegyzés

Kép Árucikkek db Egységár Teljes ár Teljes ár kedvezményekkel
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

A rendelés folytatásához kérjük jelentkezzen be, hogy láthassa az árait.

Comprehensive range of springs for die making

We offer the right spring for every requirement - from very low to extremely high loads. The range also includes perfectly matched accessories for smooth installation of system and elastomer compression springs. The entire selection is immediately available from stock.

System compression springs

  • Dimensional interchangeability for subsequently changed loads or requirements
  • Minimal force differences in the die set through improved length tolerance compared to the DIN ISO 10243
  • Colour differentiation of the load classes with special coating provides for high corrosion resistance and mechanical strength
  • Available in all common sizes and load classes according to DIN ISO 10243

To the system compression springs

Colour

light
green

for very light load

green

for light
load

blue

for medium load

red

for heavy
load

yellow

for very heavy load

silver

for extra heavy load

Selection guide for system compression springs

In our web shop you will find the wizard for selecting system compression springs. With just a few clicks, you can quickly and easily select the right system compression spring for your requirements.

Try it out now

Belleville spring washers

Belleville spring washers are used for very high spring forces with small strokes and low installation heights. They are manufactured according to DIN 16983 and are suitable for stroke rates of <100 strokes/min due to frictional heating.

  • High force absorption with very short installation length
  • Various combination options for changing the spring displacement and spring force
  • Available in different diameters from 8 to 50 mm

To the Belleville spring washers

Elastomer compression springs

Elastomer springs are compression springs made of plastic which become deformed and bend outwards during compression. In contrast to system compression springs, they are used for high spring force and high stroke.

  • 2 different hardness grades – 70 Shore A and 90 Shore A
  • Vibration-reducing
  • Can be used at up to 80°C

To the elastomer compression springs

Accessories

Perfectly matched accessories for smooth installation of system and elastomer compression springs.

Style

Designation

Suitable for system compression spring

Suitable for elastomer spring

Shoulder screw
E 1240

yes

yes

Screw plug
E 1548

yes

-

Spring cover
E 1549

yes

-

Guiding unit with
stop

E 1561

yes

yes

Guide bolt for springs
E 1562

yes

yes

Washer for elastomer springs
E 1564

-

yes

E 1565 Spring pre-loading unit for elastomer springs

-

yes

Spring pre-loading unit
E 1566

yes

-

Spacer unit
E 1568

yes

-



To accessories for springs

You might find these topics and products interesting
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version