F/P – Lengthwise mould bases

Quickly and easily to a finished mould base with Meusburger plates

Assemble a complete mould base quickly and easily with our drilled and non-drilled plates.

Take a look for yourself

At Meusburger even the best raw materials are heat-treated for stress relief, our plates are manufactured 100% in-house in Austria, and our production is always state-of-the-art. All this plus our highly trained staff guarantee quality in the µ range.

Your options at a glance

  • Mould sizes: 96 x 96 to 996 x 1196 mm
  • Drilled and non-drilled plates
  • Introduction of a cooling hole between guiding hole and screw connection
  • Cavity plates with lever slots and alignment edge for an easy removal and fast alignment
  • Wide and narrow versions of the ejector set (from mould size 196 x 196 mm) with matching risers
  • Risers F 70 with thread for removal of the clamp plate together with the risers

In addition, we are constantly working on optimising our products and further developing our range for you.

Quality

We take various measures to achieve the best quality: right at the start, the sheet metal undergoes spectral analysis and a strength test. That is how we supply the best raw materials, which we then heat-treat for stress relief in our own furnaces with a total capacity of 240 tonnes. This enables us to guarantee low-deformation processing of the materials. Hard points in the microstructure are eliminated, avoiding the risk of abrupt tool breakages. After the precise in-house production, our plates undergo a quality check using one of the most accurate measuring devices on the market.

Warehouse

Our large central standard parts warehouse is located at our headquarters in Austria. Thanks to optimised order processing, the plates, just like all other items from the range, are picked in the shortest possible time and sent to customers via optimally networked logistic partners. That means that the shortest possible lead times are guaranteed at Meusburger.

Lengthwise moulds with pre-drilled guide holes are the reliable basis for precise and high-quality standard mould bases. All sizes, from 96 x 96 up to 996 x 1196 mm, are available at Meusburger.

Formaufbauten längs

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.