Keep things flowing in demoulding

From mechanical and hydraulic components to electrical components for monitoring, we offer the right product solutions for a wide range of demoulding requirements. Our numerous in-house developments, which are based on years of experience, provide you with practical support for efficient demoulding processes. We offer standard components as well as custom versions and complete solutions. This saves you valuable time in planning, designing, and mould making.

Maximum variety for your applications

Demoulding elements

Our little products for demoulding offer you great support. We offer precise solutions for every application, from latch locks without play to durable two-stage ejectors. The wear-optimised product solutions for mechanically controlled plate movements ensure less maintenance and lower follow-up costs – an investment in quality that pays off. With innovative in-house developments, we offer exclusive products that are perfectly aligned to your needs.

Our highlights

E 1809 Claw puller
E 1809
Claw puller
E 1522 Ejector accelerator
E 1522
Ejector accelerator
E 1807 Ball-actuated puller
E 1807
Ball-actuated puller
E 1520 Multi-stroke accelerated ejection device
E 1520
Multi-stroke accelerated ejection device
E 1804 Ejector set coupling
E 1804
Ejector set coupling
E 1815 Stopper with locking mechanism
E 1815
Stopper with locking mechanism
E 1800 Pusher guide
E 1800
Pusher guide

Guiding elements for ejector sets

We offer a wide range of guiding elements for ejector sets, including elements without play and self-lubricating ones, so your moulds always work precisely and reliably. With our quality products made in Austria, you benefit from the highest standards as well as maximum control and reliability.

Looking for the optimum ejector set guiding?

Durability, precision, and continuous availability are important factors when selecting guiding elements.

Slide systems

Whether you need the smallest ready-to-use slide unit on the market, our exclusive slide construction kits or the compact slide unit with integrated cooling, we have the right standard solution for every demoulding requirement. For individual projects, we also offer a wide variety of slide guiding elements and slide retainers as well as products for undercut demoulding.

What are the advantages of our slide units for mould making?

Discover how our slide units can make your designs more efficient and precise.
In addition, our PDF overview provides all the important details, from the sliding surfaces and the type of coating to the maximum stroke, at just one glance.

Our highlights

E 3310 TT slide unit
E 3310
TT slide unit
E 3300 Slide unit
E 3300
Slide unit
E 3130 Slide unit
E 3130
Slide unit
E 3120 L-shaped guiding rail, DLC
E 3120
L-shaped guiding rail, DLC
E 3122 T-shaped guiding rail, DLC
E 3122
T-shaped guiding rail, DLC
E 3123 Centre flat guiding stock
E 3123
Centre flat guiding stock
E 3064 Guide for inclined pin
E 3064
Guide for inclined pin
E 3270 Inclined ejector unit, universal
E 3270
Inclined ejector unit, universal
E 3380 Cooled compact slide unit
E 3380
Cooled compact slide unit
E 3051 Slide retainer with roll
E 3051
Slide retainer with roll

Hydraulic components

Our range of hydraulic components includes exactly those products that perfectly match your individual requirements. The cylinders and corresponding accessories are specially designed for use at high temperatures in mould making. Compact, space-saving build-in cylinders ensure reliable demoulding movements directly in the mould.

Electrical components

Our range of selected electrical components enables you to meet the ever increasing requirements for mould monitoring and quality assurance. Our sensors ensure maximum process reliability around the clock and make a decisive contribution to mould and quality monitoring. They can be plugged in immediately and are thus particularly user friendly and quick to install. Moreover, you will also find the right components for high temperature requirements in our range.

Our highlights

E 6512 Limit switch, compact design
E 6512
Limit switch, compact design
E 6524 HT Precision limit switch, mechanical, 200 °C
E 6524 HT
Precision limit switch, mechanical, 200 °C
E 65511 Proximity switch with cable, up to 140 °C
E 65511
Proximity switch with cable, up to 140 °C
E 6557 Flat proximity switch, up to 100 °C, with connector cable
E 6557
Flat proximity switch, up to 100 °C, with connector cable
E 6576 Logic distributor for sensors, double AND
E 6576
Logic distributor for sensors, double AND
E 65601 Square proximity switch with cable, up to 140 °C
E 65601
Square proximity switch with cable, up to 140 °C

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.