When does a standardised hot runner mould make sense?

When configurating a hot runner mould, some things must be considered. We would like to help you decide if a standardised hot runner mould is right for your requirements so you can benefit from our fast lead time.

What factors influence the selection?

Deciding on a standardised or customised hot runner system depends on a number of factors.Generally, the two main factors are time and technology.

Technology Factor

Whether or not a standardised hot runner mould can be used depends on how complex your project is and the technology required.

Time factor

Our standardised hot runner mould is ready for delivery as fast as possible.

Steps to a finished FH hot runner mould:

  • Create mould concept / 3D design
  • Custom creation with the help of the configurator
  • Delivery of the ready-to-use hot runner including manifold plate as well as mould base within 10 working days

A customised hot runner system, however, needs significantly more time.

More about our delivery service

Overview of the FH hot runner mould and customised hot runner system

We are there for you to support you with your projects. Benefit from our standardised FH hot runner mould or create your own customised hot runner system together with our experts. We have summed up the features of both variants for you here.

Standardised FH hot runner mould

Configuration / creation

  • Configurator in the web shop
  • Prices are displayed directly
  • CAD data including installation spaces are immediately available

Lead times

  • Delivery within the shortest time
  • Complete hot runner mould, manifold and accessories from a single source

Complexity

  • Manifold geometry currently limited to:
    Deflection manifold IMT1, In-line manifold IMT2, Cross manifold CMT4, H-Manifold HMT4
  • Open gates only
  • Naturally balanced and pre-assembled hot runner systems

Spare parts / repairs

  • Spare parts available from stock
  • Comprehensive service for customer enquiries and repairs

TO THE CONFIGURATOR

Customised hot runner system

Configuration / creation

  • Enquiry with technical information
  • Offer preparation
  • Potential CAD preliminary concept (3D data)
  • Order
  • Creation of hot runner system CAD data
  • Data approval by the customer

Lead times

  • Longer lead times compared to FH hot runner mould
  • Hot runner system or hot half only

Complexity

  • Position of the gating points flexible
  • Open gates or valve gate
  • System design ready for connection including wiring and piping
  • Hot half

Spare parts / repairs

  • Spare parts available from stock
  • Comprehensive service for customer enquiries and repairs