New: single-wire sensor cable, with single-channel connector E 6762

Take a look at our new single-wire cable with single-channel connector, which allows you to connect cavity pressure sensors quickly and easily.

The sensor is connected to the single-channel connector via the user-friendly insulation displacement contact. The connector itself is mounted on the outer wall of the mould to connect to the connecting cable E 6766.

  • Cable can be easily cut to individual lengths
  • Quick connection via easy-to-install insulation displacement contacts
  • Removing the cable insulation is not necessary

Data sheet E 6762

The technical information can be found in our data sheet.

More new products

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。