详情

powerMOVE

Due to its unique mechanism, the lever-operated lifting plate powerMOVE offers decisive additional advantages compared to the operation via lifting cylinder. The integrated lever mounted on roller bearings moves the pin set with an ideal speed profile. The pins plunge slowly with maximum force into the gate and close the cavities.

  • Lowest mechanical friction losses
  • Maintenance-free operation, no lubrication
  • Central control via a drive unit
  • Suitable for cleanroom applications


EH 6550

This product is only available on request

Auf Anfrage

价格另询

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。