详情

Product description

The manifold nozzle thermoFILL is particularly suited for applications in the caps & closures sector. The slide-seal nozzle was designed for direct gating to the injection moulded part. The nozzle gate itself is far away from the nozzle’s contact point to the mould, which ensures perfect thermal insulation of the gate.

  • Quick colour change when used with a moving cavity plate
  • Wear-free contact in the gate area
  • Perfect for multi-cavity moulds

Advantages

  • Optimum thermal insulation to the cavity
  • Gate assembly without mould contact
  • Protection against mechanical wear

EH 4160

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。