商品 5

ADP
个/PU
d
内容
H 1013/19,7 - 20
1
19,7–20
H 1010/xx, H 1022/xx, H 1027/xx and H 1070/xx
H 1013/25,6 - 26
1
25,6–26
H 1010/xx, H 1022/xx, H 1027/xx and H 1070/xx
H 1013/29,5 - 30
1
29,5–30
H 1010/xx, H 1022/xx and H 1070/xx
H 1013/41,4 - 42
1
41,4–42
H 1010/xx, H 1022/xx and H 1070/xx
H 1013/53,3 - 54
1
53,3–54
H 1010/xx, H 1022/xx and H 1070/xx

详情

产品描述

  • Includes all elements for clamping cavity plates, with or without undersize, and ejector plates
  • Includes also clamping block H 1070 (for finishing/hard machining)

应用

  • Clamping of standard F plates with expanding rings
  • Clamping of standard F plates with washers
  • Clamping of plates F 55
  • Clamping of standard F plates for horizontal machining
    > for the elevation, a centring support extension H 1030 must be purchased additionally
  • Clamping of wide ejector plates