商品 4

ADP
d2
d1
l
SW
l2
d4
d5
E 20627/10/ 14
10
M 14 x 1.5
46
17
28
6
18
E 20627/10/1/4
10
G 1/4"
46
17
28
6
18
E 20627/13/ 16
13
M16 x 1.5
46
22
28
9
22
E 20627/13/3/8
13
G 3/8"
46
22
28
9
22

详情

Product description

  • Maximum pressure: 15 bar

Material

  • 1.4305