商品 13

ADP
l
d1
SW
E 2080/ 5/ 5
5
M 5 x 0.5
3
E 2080/ 7/ 6
7
M 6 x 0.75
3
E 2080/ 8/ 7
8
M 7 x 1
4
E 2080/ 8/ 8
8
M 8 x 0.75
4
E 2080/ 8/ 9
8
M 9 x 1
5
E 2080/ 8/ 10
8
M10 x 1
5
E 2080/ 8/ 11
8
M11 x 1
5
E 2080/ 8/ 12
8
M 12 x 1.5
6
E 2080/10/ 14
10
M 14 x 1.5
7
E 2080/ 8/1/8
8
G 1/8"
5
E 2080/10/1/4
10
G 1/4"
7
E 2080/10/3/8
10
G 3/8"
8
E 2080/10/1/2
10
G 1/2"
10

详情

Product description

  • Knurled thread
  • Use sealant
  • Maximum pressure: 16 bar

Material

  • 2.0401 (CuZn)