E 1808
滚动式拉出器
商品 4
|
|
ADP
|
l
|
h6
|
h
|
M
|
s
|
h1
|
l1
|
s1
|
h2
|
l2
|
d3
|
h3
|
l3
|
t3
|
h4
|
l4
|
h5
|
F1
[N]
|
F2
[N]
|
F3
[N]
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1808/135/ 1
|
|
135
|
1
|
28
|
M 6
|
25
|
19
|
38
|
25
|
7
|
60
|
5
|
22.1
|
30
|
9
|
15.6
|
25
|
8
|
450
|
750
|
1000
|
|
E 1808/135/40
|
|
135
|
40
|
28
|
M 6
|
25
|
19
|
38
|
25
|
7
|
60
|
5
|
61.1
|
30
|
9
|
54.6
|
25
|
8
|
450
|
750
|
1000
|
|
E 1808/140/ 2
|
|
140
|
2
|
32
|
M10
|
32
|
22
|
64
|
25
|
10
|
70
|
6
|
28.1
|
100
|
11
|
23.1
|
35
|
8
|
450
|
1000
|
1500
|
|
E 1808/140/40
|
|
140
|
38.2
|
32
|
M10
|
32
|
22
|
64
|
25
|
10
|
70
|
6
|
64.3
|
100
|
11
|
59.3
|
35
|
8
|
450
|
1000
|
1500
|
详情
Product description
- Maximum temperature: 150 °C
Advantages
- Easy installation
- Robust design
- Different release forces due to 2 different system compression springs
- Compact and inexpensive puller for stripper plates and 3-plate moulds
Material
- 1.7225
配件
为您推荐