E 1030
带肩型斜导柱
商品 149
| |
ADP
|
d1
|
l
|
l1
|
d3
|
l3
|
l4
|
|---|---|---|---|---|---|---|---|
|
E 1030/ 9 x 40
|
|
9
|
40
|
12
|
11
|
3
|
4
|
|
E 1030/ 9 x 60
|
|
9
|
60
|
12
|
11
|
3
|
4
|
|
E 1030/ 9 x 70
|
|
9
|
70
|
12
|
11
|
3
|
4
|
|
E 1030/ 9 x 80
|
|
9
|
80
|
12
|
11
|
3
|
4
|
|
E 1030/ 9 x 90
|
|
9
|
90
|
12
|
11
|
3
|
4
|
|
E 1030/ 9 x 100
|
|
9
|
100
|
12
|
11
|
3
|
4
|
|
E 1030/ 9 x 120
|
|
9
|
120
|
12
|
11
|
3
|
4
|
|
E 1030/10 x 40
|
|
10
|
40
|
12
|
12
|
3
|
4
|
|
E 1030/10 x 50
|
|
10
|
50
|
12
|
12
|
3
|
4
|
|
E 1030/10 x 60
|
|
10
|
60
|
12
|
12
|
3
|
4
|
|
E 1030/10 x 70
|
|
10
|
70
|
12
|
12
|
3
|
4
|
|
E 1030/10 x 80
|
|
10
|
80
|
12
|
12
|
3
|
4
|
|
E 1030/10 x 90
|
|
10
|
90
|
12
|
12
|
3
|
4
|
|
E 1030/10 x 100
|
|
10
|
100
|
12
|
12
|
3
|
4
|
|
E 1030/10 x 120
|
|
10
|
120
|
12
|
12
|
3
|
4
|
|
E 1030/10 x 140
|
|
10
|
140
|
12
|
12
|
3
|
4
|
|
E 1030/10 x 160
|
|
10
|
160
|
12
|
12
|
3
|
4
|
|
E 1030/12 x 50
|
|
12
|
50
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 60
|
|
12
|
60
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 70
|
|
12
|
70
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 80
|
|
12
|
80
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 90
|
|
12
|
90
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 100
|
|
12
|
100
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 110
|
|
12
|
110
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 120
|
|
12
|
120
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 140
|
|
12
|
140
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 160
|
|
12
|
160
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 180
|
|
12
|
180
|
17
|
15
|
6
|
5
|
|
E 1030/12 x 200
|
|
12
|
200
|
17
|
15
|
6
|
5
|
|
E 1030/14 x 60
|
|
14
|
60
|
22
|
17
|
8
|
5
|
详情
Product description
- Two fitting diameters for easy installation and a tight fit
Advantages
- The only system on the market featuring two fitting diameters (guiding and press fitting)
Material
- 1.7131 ≈60 HRC