商品 458

d2
商品名称
d2
ADP
l1
l2
d1
d3
l3
l4
l5
涂层
Suitability
E 1002 DLC/ 9 - 22/ 35
9
E 1002 DLC/10 - 22/ 35
10
22
35
14
16
3
4
3
DLC coated
Cleanroom
E 1002 DLC/ 9 - 27/ 35
9
E 1002 DLC/10 - 27/ 35
10
27
35
14
16
3
4
3
DLC coated
Cleanroom
E 1002 DLC/ 9 - 36/ 35
9
E 1002 DLC/10 - 36/ 35
10
36
35
14
16
3
4
3
DLC coated
Cleanroom
E 1002 DLC/ 9 - 46/ 55
9
E 1002 DLC/10 - 46/ 55
10
46
55
14
16
3
4
3
DLC coated
Cleanroom
E 1002 DLC/14 - 22/ 25
14
E 1002 DLC/15 - 22/ 25
15
22
25
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 22/ 35
14
E 1002 DLC/15 - 22/ 35
15
22
35
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 22/ 55
14
E 1002 DLC/15 - 22/ 55
15
22
55
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 22/ 75
14
E 1002 DLC/15 - 22/ 75
15
22
75
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 27/ 25
14
E 1002 DLC/15 - 27/ 25
15
27
25
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 27/ 35
14
E 1002 DLC/15 - 27/ 35
15
27
35
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 27/ 55
14
E 1002 DLC/15 - 27/ 55
15
27
55
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 27/ 75
14
E 1002 DLC/15 - 27/ 75
15
27
75
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 27/ 95
14
E 1002 DLC/15 - 27/ 95
15
27
95
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 36/ 35
14
E 1002 DLC/15 - 36/ 35
15
36
35
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 36/ 55
14
E 1002 DLC/15 - 36/ 55
15
36
55
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 36/ 75
14
E 1002 DLC/15 - 36/ 75
15
36
75
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 46/ 35
14
E 1002 DLC/15 - 46/ 35
15
46
35
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 46/ 55
14
E 1002 DLC/15 - 46/ 55
15
46
55
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 56/ 35
14
E 1002 DLC/15 - 56/ 35
15
56
35
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 56/ 55
14
E 1002 DLC/15 - 56/ 55
15
56
55
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 66/ 55
14
E 1002 DLC/15 - 66/ 55
15
66
55
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/14 - 76/ 55
14
E 1002 DLC/15 - 76/ 55
15
76
55
20
25
6
5
9
DLC coated
Cleanroom
E 1002 DLC/18 - 22/ 55
18
E 1002 DLC/20 - 22/ 55
20
22
55
26
31
6
7
9
DLC coated
Cleanroom
E 1002 DLC/18 - 22/ 75
18
E 1002 DLC/20 - 22/ 75
20
22
75
26
31
6
7
9
DLC coated
Cleanroom
E 1002 DLC/18 - 27/ 35
18
E 1002 DLC/20 - 27/ 35
20
27
35
26
31
6
7
9
DLC coated
Cleanroom
E 1002 DLC/18 - 27/ 55
18
E 1002 DLC/20 - 27/ 55
20
27
55
26
31
6
7
9
DLC coated
Cleanroom
E 1002 DLC/18 - 27/ 75
18
E 1002 DLC/20 - 27/ 75
20
27
75
26
31
6
7
9
DLC coated
Cleanroom
E 1002 DLC/18 - 27/ 95
18
E 1002 DLC/20 - 27/ 95
20
27
95
26
31
6
7
9
DLC coated
Cleanroom
E 1002 DLC/18 - 27/115
18
E 1002 DLC/20 - 27/115
20
27
115
26
31
6
7
9
DLC coated
Cleanroom
E 1002 DLC/18 - 36/ 35
18
E 1002 DLC/20 - 36/ 35
20
36
35
26
31
6
7
9
DLC coated
Cleanroom

详情

Product description

  • Two fitting diameters for easy installation and a tight fit

Advantages

  • The only system on the market featuring two fitting diameters (guiding and press fitting)
  • Best dry-running properties enable use in cleanrooms
  • No sharp edges through oil grooves
  • Increased service life by minimising friction and wear

Material

  • 1.7131 ≈60 HRC