FH – Hot runner moulds

The Meusburger hot runner mould consists of a complete mould base including a hot runner system.

A hot runner mould in just 5 minutes

The hot runner configurator from Meusburger offers numerous advantages that allow you to save time and reduce costs. The complete mould base including hot runner system can be customised with only a few clicks and dispatched shortly thereafter in just one order.

 

How you benefit

  • The hot runner system EH 6000 is delivered completely machined and assembled.
  • You receive the manifold plate FH 63 with milled recesses for the manifold.
  • We provide you with all system-relevant data for the standard label E 19100/70 43/1/2.
  • The CAD data is of course available for download.

Details on our hot runner moulds

For more than 60 years, our hot runner systems have been synonym of maximum precision and process reliability, especially for demanding applications with complex geometries, diverse materials and high surface quality.

The components in detail

cms.image_map.image-alt
F 10
F 10

Clamp plate, widthwise overhang, with location ring recess

F 20
F 20

Clamp plate, lengthwise overhang, with location ring recess

F 40
F 40

Flush clamp plate, with location ring recess

EH 6000
EH 6000

Hot runner system

FH 63
FH 63

Manifold plate

F 50
F 50

Cavity plate

F 55
F 55

Cavity plate with undersize guiding holes

F 60
F 60

Backing plate

F 70
F 70

Riser

F 90
F 90

Ejector set, complete

F 15
F 15

Clamp plate, widthwise overhang, without location ring recess

F 25
F 25

Clamp plate, lengthwise overhang, without location ring recess

F 45
F 45

Flush clamp plate, without location ring recess
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
Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.