Lubricants

Our wide range of high-performance lubricants includes products for virtually all applications in mould and die making.

18 product(s) found
18 product(s) found
VGI 300 Fully synthetic inert grease without PTFE, usable up to 300 °C Product single image
VGI 300
  • Autumn special offer
  • Fully synthetic inert grease without PTFE, usable up to 300 °C
    2 item(s)
    VGI 260 Fully synthetic inert grease with PTFE, usable up to 260 °C Product single image
    Fully synthetic inert grease with PTFE, usable up to 260 °C
    2 item(s)
    VGS 180 Fully synthetic high-performance grease usable up to 180 °C Product single image
    Fully synthetic high-performance grease usable up to 180 °C
    2 item(s)
    VGM 160 High-performance technical grease, usable up to 180 °C Product single image
    High-performance technical grease, usable up to 180 °C
    2 item(s)
    VGS 160 FD High-performance food-safe grease usable up to 160 °C Product single image
    High-performance food-safe grease usable up to 160 °C
    2 item(s)
    VGS 170 S Fully synthetic high-performance spray grease usable up to 170 °C Product single image
    Fully synthetic high-performance spray grease usable up to 170 °C
    1 item(s)
    VZS 4 Multifunctional spray head Product single image
    Multifunctional spray head
    1 item(s)
    VZF 100 Grease gun, one-hand operation, compact Product single image
    Grease gun, one-hand operation, compact
    1 item(s)
    VZV 10 Spatula, universal Product single image
    Spatula, universal
    1 item(s)
    VAP 1000 White assembly paste Product single image
    White assembly paste
    2 item(s)
    VAP 1000S Anti-seize assembly spray Product single image
    Anti-seize assembly spray
    1 item(s)
    VCP 1000 Copper paste Product single image
    Copper paste
    2 item(s)
    VGI 250 S Lubricant and release agent, usable up to 250 °C Product single image
    Lubricant and release agent, usable up to 250 °C
    1 item(s)
    VLS 250 Fully synthetic high-performance oil usable up to 250 °C Product single image
    Fully synthetic high-performance oil usable up to 250 °C
    1 item(s)
    VLS 175 Fully synthetic lubricant with PTFE Product single image
    Fully synthetic lubricant with PTFE
    1 item(s)
    VMM 4 High efficiency multi oil Product single image
    High efficiency multi oil
    1 item(s)
    VTP 200 S High temperature engineer's blue spray, up to 200 °C Product single image
    High temperature engineer's blue spray, up to 200 °C
    1 item(s)
    VTP 50 Engineer's blue Product single image
    Engineer's blue
    1 item(s)
    18 of 18 shown
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
    The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.