Plates

Plates machined on all sides for any application in machine and jig construction.

4 product(s) found
4 product(s) found
P – Standard plates Plate Product single image
Plate
9379 item(s)
PL – Standard risers Standard riser Product single image
Standard riser
856 item(s)
PR – Round plates Round plate Product single image
Round plate
598 item(s)
PRIS - Ring plates Ring plate Product single image
Ring plate
1 item(s)
4 of 4 shown

PL – Standard risers

Our risers are suitable for the highest precision requirements in machine and jig construction. The thickness is machined to a tolerance of 0/+0.02 mm.

PR – Round plates

Our round plates are machined on all sides and can be used for any application in machine and jig construction. They are turned to tight tolerances and their thickness is precisely ground.

Spannende Blogbeiträge
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.