E 3335
Compact slide unit, internal undercut
Items 3
| |
ADP
|
s1
|
b1
|
Stroke
|
b
|
l
|
s3
|
s4
|
d5
|
l5
|
b6
|
l6
|
d7
|
l7
|
l8
|
s8: with allowance for adjusting
|
s9
|
r1
|
r2
|
Type
|
V
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 3335/32/10/ 2,7
|
|
32
|
10
|
2.7
|
16
|
20
|
8
|
24
|
M 6
|
5.5
|
9
|
20
|
M 4
|
15
|
85
|
3
|
14
|
5
|
3
|
A
|
0.02
|
|
E 3335/40/15/ 4,4
|
|
40
|
15
|
4.4
|
30
|
32
|
10
|
30
|
M 6
|
11
|
14
|
24
|
M 5
|
17
|
105
|
3
|
18
|
6
|
3.5
|
B
|
0.04
|
|
E 3335/56/22/ 6,4
|
|
56
|
22
|
6.4
|
40
|
40
|
12
|
40
|
M 8
|
10
|
21
|
30
|
M 6
|
23
|
124
|
3
|
18
|
7
|
4
|
B
|
0.06
|
Details
Product description
- Fitted into mould plate
- Movement independent of ejector set
- DLC coated
Advantages
- Easy demoulding of complex internal undercuts
- More design flexibility thanks to independence from the ejector set
- Lower risk of component damage during ejection
Material
- 1.2343 ESU
Application
- for internal undercuts
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now