E 220065
Safety coupler with quick-fit nozzle
Items 2
|
|
ADP
|
d1
|
d2
|
l1
|
l2
|
d3
|
d4
|
d5
|
|---|---|---|---|---|---|---|---|---|
|
E 220065/ 9/10
|
|
9
|
10
|
38
|
24
|
17
|
7
|
18
|
|
E 220065/13/13
|
|
13
|
13
|
38
|
28
|
22
|
9
|
22
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (oil): 220 °C
- Maximum temperature (water): 180 °C
Advantages
- Easy and secure handling through automatic locking mechanism when coupling
- Simple and intuitive decoupling which can be done with one hand
- Compatible with European standard
Material
- 2.0401 (CuZn)
Documents
Data sheet E 220065
pdf
Overview coupler systems
pdf
Information quick-fit coupling system
pdf
Information flow rate diagram for water
pdf
Accessories
Recommended for you