E 20900
Elbow fitting for cooling bridge
Items 4
|
|
ADP
|
d2
|
d1
|
b
|
l
|
l1
|
l2
|
l3
|
d4
|
l4
|
SW
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 20900/10/ 10
|
|
10
|
M10 x 1
|
16
|
26
|
6.5
|
10
|
18
|
5.5
|
16
|
5
|
|
E 20900/10/1/8
|
|
10
|
G 1/8"
|
16
|
26
|
6.5
|
10
|
18
|
5.5
|
16
|
5
|
|
E 20900/12/1/4
|
|
12
|
G 1/4"
|
20
|
31
|
7.5
|
11
|
21
|
8
|
20
|
6
|
|
E 20900/14/3/8
|
|
14
|
G 3/8"
|
25
|
39
|
8
|
14
|
26.5
|
10.5
|
25
|
8
|
Details
Product description
- Maximum pressure: 16 bar
- Maximum temperature (water): 180 °C (peak 200 °C)
- Maximum temperature (oil): 180 °C (peak 200 °C)
Material
- 1.4305, FKM-plus
Documents
Accessories
Recommended for you