HWS 106
Power clamp
Items 8
|
|
ADP
|
SK: maximum clamping force [kN] for AMS
|
M
|
b1
|
AMB: tightening torque for fastening screw [Nm]
|
AMS: maximum tightening torque for clamping screw [Nm]
|
b
|
h
|
l
|
SW
|
h1
|
l1
|
h2
|
l2
|
l3
|
d
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
HWS 106/22/12/14
|
|
22
|
M12
|
14
|
40
|
50
|
45
|
5-38
|
65
|
6
|
30
|
11
|
61
|
- |
15-50
|
M12
|
|
HWS 106/30/12/14
|
|
30
|
M12
|
14
|
70
|
100
|
54
|
6-68
|
135
|
8
|
36
|
13
|
86
|
25
|
13-110
|
M16
|
|
HWS 106/30/16/18
|
|
30
|
M16
|
18
|
150
|
100
|
54
|
6-68
|
135
|
8
|
36
|
16
|
86
|
28
|
16-114
|
M16
|
|
HWS 106/32/12/14
|
|
32
|
M12
|
14
|
70
|
100
|
54
|
6-50
|
95
|
8
|
36
|
12
|
78.5
|
20
|
12-82
|
M16
|
|
HWS 106/40/16/18
|
|
40
|
M16
|
18
|
150
|
150
|
60
|
6-50
|
110
|
10
|
42
|
15
|
92
|
26
|
15-95
|
M20
|
|
HWS 106/43/16/18
|
|
43
|
M16
|
18
|
150
|
150
|
60
|
5-80
|
155
|
10
|
42
|
16
|
107
|
32
|
16-134
|
M20
|
|
HWS 106/49/20/22
|
|
49
|
M20
|
22
|
200
|
220
|
75
|
7-88
|
175
|
12
|
52
|
19
|
125
|
36
|
19-165
|
M24
|
|
HWS 106/60/24/28
|
|
60
|
M24
|
28
|
280
|
300
|
90
|
8-102
|
203
|
12
|
57
|
22
|
143
|
45
|
63-180
|
M24
|
Details
Product description
- Compact design with low installation height and high clamping forces
- Simple installation of clamping elements
- Quick clamping of plates on tables with T-grooves
- Robust design
- Including pressure pad
Material
- Forged alloy steel for quenching and tempering
- Black galvanised
Documents
Accessories
Recommended for you