HWS 102
Power clamp
Items 10
|
|
ADP
|
SK: maximum clamping force [kN] for AM
|
M
|
b1
|
AM: max. tightening torque
|
b
|
h
|
l
|
h1
|
l1
|
SW1
|
h2
|
l2
|
l3
|
d
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
HWS 102/16/12/14
|
|
16
|
M12
|
14
|
50
|
38
|
0 - 50
|
104
|
35.5
|
13
|
8
|
101
|
38
|
12 - 66
|
M14
|
|
HWS 102/16/12/16
|
|
16
|
M12
|
16
|
50
|
38
|
0 - 50
|
104
|
35.5
|
13
|
8
|
101
|
38
|
12 - 66
|
M14
|
|
HWS 102/16/12/18
|
|
16
|
M12
|
18
|
50
|
38
|
0 - 50
|
104
|
35.5
|
13
|
8
|
101
|
38
|
12 - 66
|
M14
|
|
HWS 102/20/12/14
|
|
20
|
M12
|
14
|
100
|
48
|
0 - 60
|
130
|
39
|
17.5
|
10
|
121
|
47.5
|
15 - 83
|
M18
|
|
HWS 102/20/12/16
|
|
20
|
M12
|
16
|
100
|
48
|
0 - 60
|
130
|
39
|
17.5
|
10
|
121
|
47.5
|
15 - 83
|
M18
|
|
HWS 102/20/12/18
|
|
20
|
M12
|
18
|
100
|
48
|
0 - 60
|
130
|
39
|
17.5
|
10
|
121
|
47.5
|
15 - 83
|
M18
|
|
HWS 102/25/16/18
|
|
25
|
M16
|
18
|
150
|
55
|
0 - 65
|
140
|
43
|
19.5
|
12
|
130
|
54.5
|
18 - 96
|
M20
|
|
HWS 102/25/16/22
|
|
25
|
M16
|
22
|
150
|
55
|
0 - 65
|
140
|
43
|
19.5
|
12
|
130
|
54.5
|
18 - 96
|
M20
|
|
HWS 102/55/20/22
|
|
55
|
M20
|
22
|
200
|
74
|
20 - 80
|
178
|
55
|
24
|
12
|
180
|
65.5
|
17 - 92
|
M24
|
|
HWS 102/55/20/24
|
|
55
|
M20
|
24
|
200
|
74
|
20 - 80
|
178
|
55
|
24
|
12
|
180
|
65.5
|
17 - 92
|
M24
|
Details
Product description
- Easy positioning of each clamping element
- Quick clamping of plates on a workbench with T-grooves
- Robust design made from forged and tempered steel
Documents
Accessories
Recommended for you