E 16709
Ventilation valve, from stainless steel
Items 3
|
|
ADP
|
d1
|
l
|
l1
|
d2
|
l2
|
|---|---|---|---|---|---|---|
|
E 16709/ 8
|
|
8
|
16
|
5
|
6
|
8
|
|
E 16709/12
|
|
12
|
21
|
5
|
8
|
13
|
|
E 16709/16
|
|
16
|
22
|
6
|
10
|
12
|
Details
Product description
- Maximum temperature: 250 °C
Material
- 1.4112
Documents
Recommended for you