WZB 318122
HSS flat countersink 2°
Items 3
| |
ADP
|
d
|
l
|
l1
|
d2
|
d3
|
Z
|
|---|---|---|---|---|---|---|---|
|
WZB 318122/ 8
|
|
8
|
69
|
5
|
6
|
10
|
3
|
|
WZB 318122/12
|
|
12
|
100
|
5
|
8
|
12
|
3
|
|
WZB 318122/16
|
|
16
|
122
|
6
|
10
|
12
|
3
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- Matching the E 1670 and E 16709 Ventilation valve
Material
- HSS
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you