HWS 254
Push-pull type toggle clamp with small angle base
Items 3
|
|
ADP
|
Type
|
b
|
h
|
l
|
b1
|
h1
|
d2
|
l2 min.
|
l2 max.
|
d3
|
l3
|
d4
|
l4
|
l5
|
l6
|
l7
|
c min.
|
c max.
|
F
[kN]
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
HWS 254/ 1
|
|
1
|
30
|
61
|
165
|
16 - 19,5
|
15
|
4.5
|
25
|
44
|
8
|
20
|
M12 x 1.5
|
20
|
16
|
7
|
91
|
12
|
20
|
1.0
|
|
HWS 254/ 2
|
|
2
|
50
|
86
|
218
|
31,8 - 36
|
20
|
5.6
|
33
|
58
|
10
|
34
|
M16 x 1.5
|
20
|
19
|
12.5
|
114
|
17
|
25
|
2.0
|
|
HWS 254/ 3
|
|
3
|
60
|
108
|
270
|
29,5 - 42,5
|
25
|
6.5
|
37
|
69
|
12
|
30
|
M20 x 1.5
|
30
|
22
|
13
|
140
|
22
|
35
|
2.5
|
Details
Product description
- For push and pull clamping
- Type 2 and 3 with hardened bushings
- Lever parts and rod made of tempered steel
- Ergonomic handle made of two components
Material
- Steel, galvanised and passivated
Documents
Accessories
Recommended for you