Items 2

ADP
Pcs./PU
Contents
Package
VAP 1000 S/ 1/400
1
400ml
Aerosol can
VAP 1000 S/12/400
12
400ml
Aerosol can

Details

Product description

Sprayable, metal-free assembly paste for the assembly of highly stressed components, screw and push-in connections, as well as for lubricating highly stressed areas. Offers long-term protection from fretting corrosion and galvanic corrosion, as well as from fretting and wear.

Advantages

  • Free of metal
  • White solid lubricants
  • Extremely pressure resistant
  • Very good separating effect

Application

  • Clean designated areas well. Shake can well before use. Spray from a distance of approx. 15 cm.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
white
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
1400 °C
Test procedure:
     
Density
Value:
1.42 g/cm³
Test procedure:
DIN 51 757
Base oil
Value:
Medical grade white oil
Test procedure:
        
Worked penetration
Value:
310-340 1/10mm
Test procedure:
DIN ISO 2137

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart